??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2 Inch
Part No.
070279
Description
P2B-S2-200R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
2-27/32 Inch
B
8-3/8 Inch
C
2-1/2 Inch
Dmin
6-1/16 Inch
Dmax
6-7/16 Inch
Bolt Diameter
5/8 Inch
G
61/64 Inch
H
1-5/16 Inch
J
4-9/16 Inch
L
3-7/16 Inch
M
2-1/4 Inch
R
55/64 Inch
S
1-63/64 Inch
Total Expansion
1/4 Inch
Y
0.020 Inch
Z
2-19/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.